Dual N-Channel Power MOSFET, 24V, 9A, 18mΩ

Favorite

Overview

EFC4621R is N-Channel Power MOSFET, 24V, 9A, 18mΩ Dual EFCP for Lithium-ion battery charging and discharging switch.

  • This product is general usage and suitable for many different applications
  • 2.5V drive
  • Protection diode in
  • Common-drain type
  • 2KV ESD HBM
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC4621R-TR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XFLGA-4

1

260

REEL

5000

N

24

-

N-Channel

Dual Common Drain

12

1.3

9

1.6

Q1=Q2=30

Q1=Q2=18

13.4

29

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :