Dual N-Channel Power MOSFET for 1-2 Cells Lithium-ion Battery Protection, 20 V, 6 A, 30 mΩ

Obsolete

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. It features two common drain N-channel MOSFETs, which enables bidirectional current flow. Best suited for 1-2 cells lithium-ion battery applications. The EFC3C001NUZ meets Pb-Free, Halogen Free amd RoHS compliance.

  • 1-2 Cells Lithium-ion Battery Charging and Discharging Switch

  • Smartphones
  • Tablets
  • Wearable devices

  • 2.5 V drive
  • Common-Drain type
  • ESD Diode-Protected Gate
  • RoHS compliance

Tools and Resources

Product services, tools and other useful resources related to EFC3C001NUZ
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC3C001NUZTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-4

NA

0

REEL

5000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

20

-

10

1.3

6

1.6

Q1=Q2=56

Q1=Q2=30

45

15

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.