Dual N-Channel Power MOSFET 12V, 40A, 1.8mΩ

Favorite

Overview

EFC2K103NUZTDG features a ultra low on−state resistance and high current with small and thin CSP package. It is best suited for 1−cell lithium−ion battery protection circuit.

  • 1−Cell Lithium−ion Battery Charging and Discharging Switch in battery protection circuit
  • Smartphone
  • Tablet
  • Portable equipment
  • Powerbank
  • Low Rss(on)
  • Small size and narrow width
  • Low Gate Charge
  • 2kV ESD HBM
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC2K103NUZTDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP10, 3.54x1.77x0.14

NA

0

REEL

5000

N

12

-

N-Channel

Dual Common Drain

8

1.3

40

3.3

4.2

1.8

56

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :