Dual N-Channel Power MOSFET for 1-Cell Lithium-ion Battery Protection, 12 V, 14 A, 7.1 mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-cell lithium-ion battery applications.

  • 1-Cell Lithium-ion Battery Charging and Discharging Switch
  • Power Bank
  • Wearable Device
  • Low on resistance
  • Low gate charge
  • WLCSP
  • 2.5 V drive
  • 2 kV ESD HBM
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

EFC2J004NUZTDG

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

NA

0

REEL

5000

N

12

-

N-Channel

Dual Common Drain

8

1.3

15

1.5

11

5.9

36

-

-

$0.1489

More Details

Show More

1-25 of 25

Products per page

Jump to :