Dual N-Channel Power MOSFET for 1-2 Cells Lithium-ion Battery Protection 24V, 14A, 7mΩ

Favorite

Overview

This Power MOSFET features a low on-state resistance. This device is suitable for applications such as power switches of portable machines. Best suited for 1-2 cells Lithium-ion Battery applications.

  • 1-2 cells Lithium-ion Battery Charging and Discharging Switch
  • Smart Phone
  • Cell Phone
  • Tablet PC
  • Digital still camera
  • 2.5 V drive
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance
  • Low On-Resistance
  • Built-in Gate Protection Resistor
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ECH8693R-TL-W

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

24

-

N-Channel

Dual Common Drain

12

1.3

14

1.4

Q1=Q2=10.5

Q1=Q2=7

6

13

-

$0.2221

More Details

Show More

1-25 of 25

Products per page

Jump to :