Dual N-Channel Power MOSFET 24V, 9A, 17mΩ

Overview

ECH8655R is an N-Channel Power MOSFET, 24V, 9A, 17mΩ, Dual ECH8 for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • Low on resistance
  • 2.5 V drive
  • Common-drain type
  • Built-in gate protection resistor
  • Best suited for LiB charging and discharging switch
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to ECH8655R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8655R-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual Common Drain

0

24

-

12

1.3

9

1.4

Q1=Q2=25.5

Q1=Q2=17

-

16.8

-

4.8

-

-

-

$0.2771

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.