N-Channel Power MOSFET 20V, 14A, 6.8mΩ

Overview

ECH8420 is N-Channel Power MOSFET, 20V, 14A, 6.8mΩ, Single ECH8 for General-Purpose switching device applications.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 5.2mΩ(typ)
  • 1.8V drive
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to ECH8420

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8420-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Single

0

20

-

12

1.3

14

1.6

11.5

6.8

-

29

2430

8.7

-

410

330

$0.3528

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.