P-Channel Power MOSFET, -30V, -7.5A, 25mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to low on resistance. This devices is suitable for applications with low on resistance requirements.

  • Load Switch
  • Protection Switch for Lithium-ion Battery
  • Motor Driver
  • Digital Still Camera, Wireless speaker
  • Inkjet Printer, Fan Motor , LiB Charger
  • Low On-Resistance
  • ESD Diode-Protected Gate
  • RoHS compliance
  • 4.0V drive
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ECH8315-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

-30

25

P-Channel

Single

20

2.6

-7.5

1.5

-

44

-

17

875

$0.2621

More Details

Show More

1-25 of 25

Products per page

Jump to :