Diode Array for ESD Protection

Overview

This quad voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • SC-88 Package Allows Four Separate Unidirectional Configurations
  • Low Leakage < 1 µ A @ 5 Volt
  • Breakdown Voltage: 6.4 - 7.2 Volt @ 5 mA
  • Low Capacitance (40 pF typical)
  • ESD Protection Meeting 61000-4-2 Level 4 and 16 kV Human Body Model

    Mechanical Characteristics:
  • Void Free, Transfer-Molded, Thermosetting Plastic Case
  • Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications

Tools and Resources

Product services, tools and other useful resources related to DF6A6.8

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

DF6A6.8FUT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

1

No

General I/O

4

Unidirectional

40

6.4

5

1

75

-

Price N/A

More Details

DF6A6.8FUT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

General I/O

4

Unidirectional

40

6.4

5

1

75

2.00 x 2.10 x 1.10

$0.1327

More Details

DF6A6.8FUT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

General I/O

4

Unidirectional

40

6.4

5

1

75

2.00 x 2.10 x 1.10

$0.1327

More Details

SZDF6A6.8FUT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

General I/O

4

Unidirectional

40

6.4

5

1

75

2.00 x 2.10 x 1.10

$0.0928

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.