Switching Diode, dual, common anode, 80V

Favorite

Overview

This Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-416/SC-75 package, which is designed for low power surface mount applications, where board space is at a premium.

  • Fast trr
  • Low CD
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

DAP202U

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

-

80

1.2

0.1

-

10

3.5

Price N/A

More Details

DAP202UG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

-

80

1.2

0.1

-

10

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :