Power Bipolar Transistor, NPN, 15 A, 80 V

Favorite

Overview

These series of plastic, NPN and PNP power transistors can be used as general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.

  • Fast Switching - tf = 90 ns (Max)
  • Key Parameters Specified @ 100 °C
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 1.0 V (Max) @ 8.0 A
  • Complementary Pairs Simplify Circuit Designs
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

D44VH10

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.4

15

80

-

-

-

-

20

-

-

83

Price N/A

More Details

D44VH10G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.4

15

80

-

7

1.2

-

20

-

-

83

$0.4204

More Details

Show More

1-25 of 25

Products per page

Jump to :