Three-Phase Buck Controller with 5-Bit DAC

Obsolete

Overview

The CS5323 is a three-phase step down controller that incorporates all control functions required to power next generation processors. Proprietary multi-phase architecture guarantees balanced load current distribution and reduces overall solution cost in high current applications. Enhanced V2 control architecture provides the fastest possible transient response, excellent overall regulation, and ease of use.

The multi-phase architecture reduces input and output filter ripple, allowing for a reduction in filter size and inductor values with a corresponding increase in the output inductor current slew rate.

  • Enhanced V2 Control Method
  • 5-Bit DAC with 1.0% Tolerance
  • Adjustable Output Voltage Positioning
  • Programmable Frequency Set by Single Resistor
  • 200 kHz to 800 kHz Operation (Per Phase)
  • Current Sensed through Sense Resistors, or Buck Inductors
  • Adjustable Current Sense Threshold
  • Hiccup Mode Current Limit
  • Over-Voltage Protection through Synchronous MOSFET's
  • Individual Current Limits for Each Phase
  • On-Board Current Sense Amplifiers
  • 3.3 V, 1.0 mA Reference Output
  • 5.0 V and/or 12 V Operation
  • On/Off Control (through COMP Pin)

Tools and Resources

Product services, tools and other useful resources related to CS5323

Buy/Parametrics Table
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS5323GDW20

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

235

TUBE

38

N

-

3

V2

4.7

14

800

Price N/A

More Details

CS5323GDWR20

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

235

REEL

1000

N

-

3

V2

4.7

14

800

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.