5-Bit Synchronous CPU Buck Controller

Favorite

Overview

The CS5165A synchronous 5-bit NFET buck controller is optimized to manage the power of the next generation of Pentium processors. It?s V2? control architecture delivers the fastest transient response (100 ns), and best overall voltage regulation in the industry today. It?s feature rich design gives end users the maximum flexibility to implement the best price/performance solutions for their end products.
The CS5165A has been carefully crafted to maximize performance andprotect the processor during operation. It has a 5-bit DAC on board thatholds a +/-1.0% tolerance over temperature. Its on board programmable SoftStart insures a control start up, and the FET nonoverlap circuitry ensuresthat both FETs do not conduct simultaneously. The on board oscillator can be programmed up to 1.0 MHz to givethe designer maximum flexibility in choosing external componentsand setting systems costs.
The CS5165A protects the processor during potentially catastrophicevents like overvoltage (OVP) and short circuit. The OVP feature is part of the V2 architecture and does not require any additional components. During short circuit, the controller pulses the MOSFETs in a "hiccup" mode (3.0% duty cycle) until the fault is removed. With this method, the MOSFETs do not overheat or self destruct.
The CS5165A is designed for use in both single processor desktop and multiprocessor workstation and server applications. The CS5165A`s current sharing capability allows the designer to build multiple parallel and redundant power solutions for multiprocessor systems.The CS5165A contains other control and protection features such as Power Good, ENABLE, and adaptive voltage positioning. It is available in a 16 lead SOIC wide body package.

  • V2 Control Topology
  • Dual N-Channel Design
  • 100 ns Controller Transient Response
  • Excess of 1.0 MHz Operation
  • 5-Bit DAC with 1.0% Tolerance
  • Power Good Output With Internal Delay
  • Enable Input Provides Micropower Shutdown Mode
  • 5.0 V & 12 V Operation
  • Adaptive Voltage Positioning
  • Remote Sense Capability
  • Current Sharing Capability
  • VCC Monitor
  • Hiccup Mode Short Circuit Protection
  • Overvoltage Protection (OVP)
  • Programmable Soft Start
  • 150 ns PWM Blanking
  • 65 ns FET Nonoverlap Time
  • 40 ns Gate Rise and Fall Times (3.3 nF Load)
  • Pb-Free Packages are Available
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

CS5165AGDW16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

TUBE

47

N

-

1

V2

8

14

1000

Price N/A

More Details

CS5165AGDW16G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

-

1

V2

8

14

1000

Price N/A

More Details

CS5165AGDWR16

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

1

235

REEL

1000

N

-

1

V2

8

14

1000

Price N/A

More Details

CS5165AGDWR16G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

-

1

V2

8

14

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :