Single P-Channel Power MOSFET, -60V, -4A, 100mΩ

Favorite

Overview

CPH6354 is a Power MOSFET, -60V, 100mΩ, -4A, Single P-Channel for General-Purpose switching device applications.

  • Motor Drive
  • LCD-TV
  • Water Heater
  • Low RDS(on)
  • RoHS Compliance
  • ESD Diode - Protected Gate
  • High Speed Switching and Low Loss
  • 4V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH6354-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

-60

100

P-Channel

Single

20

2.6

-4

1.6

-

135

-

14

600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :