Single P-Channel Power MOSFET, -20V, -6A, 39mΩ

Favorite

Overview

CPH6347 is a Power MOSFET, -20V, 39mΩ, -6A, Single P-Channel for general purpose switching applications.

  • DC-DC Power Supply
  • Power Supply Applications
  • Low Gate Drive Voltage
  • ESD Diode - Protected Gate
  • RoHS Compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH6347-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

12

1.4

-6

1.6

66

39

-

10.5

860

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :