RF Transistor, 12 V, 150 mA, fT = 7 GHz

Favorite

Overview

CPH6003A is RF Transistor, 12 V, 150 mA, fT = 7 GHz, NPN Single CPH6 for high frequency, medium power amplifier applications.

  • High gain : fT=7GHz(typ)
  • High Current : IC=150mA
  • Ultraminiature and thin 6pin package.
  • Large Collector Disspation : 800mW
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

CPH6003A-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

Y

NPN

0.15

12

100

180

0.8

7000

1.8

9

$0.16

More Details

Show More

1-25 of 25

Products per page

Jump to :