Bipolar Transist, -30V, -3A, Low VCE(sat), PNP Dual CPH5

Favorite

Overview

CPH5505 is Bipolar Transist, -30V, -3A, Low VCE(sat), PNP Dual CPH5 for Various Driver Application.

  • Relay drivers, lamp drivers, motor drivers, strobes.
  • Composite type with two PNP transistors contained
    in a single package facilitating high-density mounting.
  • The CPH5505 consists of two chips which are
    equivalent to the CPH3109 encapsulated in a package.
  • Ultrasmall package facilitates miniaturization in end
    products (mounting height : 0.9mm).
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH5505-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

Dual PNP

Low VCE(sat)

0.23

3

30

30

5

0.83

-

200

560

380

1.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :