N-Channel JFET, 25V, 20 to 40mA, 40mS, CPH3

Favorite

Overview

CPH3910 is N-Channel JFET, 25V, 20 to 40mA, 40mS, CPH3 for High-Frequency Low-Noise Amplifier Applications.

  • AM tuner RF amplification
  • Low noise amplifier
  • VGDS : -25V (max)
  • Forward Transfer Admittance : 40mS (typ)
  • Ciss : 6.0pF (typ)
  • NF : 2.1dB (typ)
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
IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

CPH3910-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Y

N-Channel

20000

40000

25

6

2.3

$0.132

More Details

Show More

1-25 of 25

Products per page

Jump to :