N-Channel Power MOSFET 30V, 3A, 95mΩ

Favorite

Overview

CPH3457 is a N-Channel Power MOSFET, 30V, 3A, 95mΩ, Single CPH3 for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 73mΩ (typ)
  • 1.8V drive
  • Protection diode in
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH3457-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

N

30

-

N-Channel

Single

12

1.3

3

1

133

95

2.1

3.5

265

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :