EEPROM Serial 64-Kb I2C - Automotive Grade

Favorite

Overview

The CAV24C64 is a EEPROM Serial 64-Kb I2C devices, internally organized as 8192 words of 8 bits each.

It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.

External address pins make it possible to address up to eight CAV24C64 devices on the same bus.

  • Immobilizer unit
  • Seat control unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Body computer & energy management unit
  • AirbagAirbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • Supports Standard and Fast I2C Protocol
  • 2.5 V to 5.5 V Supply Voltage Range
  • 32-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • SOIC, TSSOP 8-lead Packages
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAV24C64C4CTR

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

DSFTP

5000

N

Serial

64 kb

8k x 8

I2C

400

900

2.5

5.5

5

2

-40

125

Price N/A

More Details

CAV24C64WE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Serial

64 kb

8k x 8

I2C

400

900

2.5

5.5

5

2

-40

125

$0.3329

More Details

CAV24C64YE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

64 kb

8k x 8

I2C

400

900

2.5

5.5

5

2

-40

125

$0.4107

More Details

Show More

1-25 of 25

Products per page

Jump to :