EEPROM Serial 4-Kb I2C - Automotive Grade

Favorite

Overview

The CAV24C04 is a EEPROM Serial 4-Kb I2C - Automotive Grade device organized internally as 32 pages of 16 bytes each. This device supports both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

External address pins make it possible to address up to four CAV24C04 devices on the same bus.

  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Body computer & energy management unit
  • Integrated navigation and infotainment systems
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • 2.5 V to 5.5 V Supply Voltage Range
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Supports Standard and Fast I2C Protocol
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAV24C04C4ATR

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

DSFTP

5000

N

Serial

4 kb

512 x 8

I2C

400

900

2.5

5.5

5

2

-40

125

$0.1773

More Details

CAV24C04C5ATR

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

5000

N

Serial

4 kb

512 x 8

I2C

400

900

2.5

5.5

5

2

-40

125

$0.1876

More Details

CAV24C04WE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Serial

4 kb

512 x 8

I2C

400

900

2.5

5.5

5

2

-40

125

$0.22

More Details

CAV24C04YE-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

4 kb

512 x 8

I2C

400

900

2.5

5.5

5

2

-40

125

$0.2827

More Details

Show More

1-25 of 25

Products per page

Jump to :