Voltage Supervisor with Manual Reset and Watchdog

Favorite

Overview

The CAT823 and CAT824 provide basic reset and monitoring functions for the electronic systems. Each device monitors the system voltage and maintains a reset output until that voltage reaches the device's specified trip value and then maintains the reset output active condition until the device's internal timer, after a minimum timer of 140 ms; to allow the systems power supply to stabilize.

The CAT823 and CAT824 also have a watchdog input which can be used to monitor a system signal and cause a reset to be issued if the signal fails to change state prior to a timeout condition.

The CAT823 also provides a manual reset input which can be used to initiate reset if pulled low. This input can be directly attached to a push-button or a processor signal.

  • Microprocessor and Microcontroller Based Systems
  • Intelligent Instruments
  • Control Systems
  • Critical μP Monitors
  • Portable Equipment
  • Automatically Restarts Microprocessor after Power Failure
  • Monitors Pushbutton for Eexternal Override
  • Accurate Under Voltage System Monitoring
  • Brownout Detection System Reset for use with 3.0, 3.3, and 5.0 Volt Systems
  • Pin and Function Compatible with the MAX823/24/25 Products
  • Operating Range from -40°C to +85°C
  • Available in TSOT-23 5-lead and SC-70 Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

CAT823RTDI-GT3

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

1

5.5

2.63

6

Low

Yes

Yes

Yes

$0.32

More Details

CAT823STDI-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

1

5.5

2.93

6

Low

Yes

Yes

Yes

Price N/A

More Details

CAT823TTDI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

1

5.5

3.08

6

Low

Yes

Yes

Yes

$0.2556

More Details

CAT823YTDI-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

1

5.5

2.19

6

Low

Yes

Yes

Yes

Price N/A

More Details

CAT823ZTDI-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

1

5.5

2.32

6

Low

Yes

Yes

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :