Product Description
The CAT823, CAT824, and CAT825 provide basic reset and monitoring functions for the electronic systems. Each device monitors the system voltage and maintains a reset output until that voltage reaches the device's specified trip value and then maintains the reset output active condition until the device's internal timer, after a minimum timer of 140 ms; to allow the systems power supply to stabilize.
The CAT823 and CAT824 also have a watchdog input which can be used to monitor a system signal and cause a reset to be issued if the signal fails to change state prior to a timeout condition.
The CAT823 and CAT825 also provide a manual reset input which can be used to initiate reset if pulled low. This input can be directly attached to a push-button or a processor signal.
|
Features |
| |
|
-
Automatically Restarts Microprocessor after Power Failure
|
-
Monitors Pushbutton for Eexternal Override
|
-
Accurate Under Voltage System Monitoring
|
-
Brownout Detection System Reset for use with 3.0, 3.3, and 5.0 Volt Systems
|
-
Pin and Function Compatible with the MAX823/24/25 Products
|
-
Operating Range from -40°C to +85°C
|
-
Available in TSOT-23 5-lead and SC-70 Packages
|
-
These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
|
|
Applications |
- Microprocessor and Microcontroller Based Systems
- Intelligent Instruments
- Control Systems
- Critical μP Monitors
- Portable Equipment
|