feedback
Rate this webpage

Need
Support?


CAT811: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset

Overview
Specifications
Datasheet: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
Rev. 2 (112.0kB)
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The CAT811 and CAT812 are µP supervisory circuits that monitor power supplies in digital systems. The CAT811 and CAT812 are direct replacements for the MAX811 and MAX812 in applications operating over the industrial temperature range; both have a manual reset input.

These devices generate a reset signal, which is asserted while the power supply voltage is below a preset threshold level and for at least 140 ms after the power supply level has risen above that level. The underlying floating gate technology, Analog EEPROM used by ON Semiconductor, makes it possible to offer any custom reset threshold value. Seven industry standard threshold levels are offered to support +5.0 V, +3.3 V, +3.0 V and +2.5 V systems.

The CAT811 features a RESET push-pull output (active LOW) and the CAT812 features a RESET push-pull output (active HIGH).

Fast transients on the power supply are ignored and the output is guaranteed to be in the correct state at VCC levels as low as 1.0 V.

The CAT811/812 are fully specified over the industrial temperature range (-40°C to 85°C) and are available in a compact 4-pin SOT143 package.
Features
 
  • Precision monitoring of
    +5.0 V (±5%, ±10%, ±20%),
    +3.3 V (±5%, ±10%),
    +3.0 V (±10%) and
    +2.5 V (±5%) power supplies
  • Offered in two output configurations:
    - CAT811: Active LOW reset
    - CAT812: Active HIGH reset
  • Manual reset input
  • Direct replacements for the MAX811 and MAX812 in applications operating over the industrial temperature range
  • Reset valid down to VCC = 1.0 V
  • 6 µA power supply current
  • Power supply transient immunity
  • Compact 4-pin SOT143 package
  • Industrial temperature range: -40°C to +85°C
Applications
  • Computers
  • Servers
  • Laptops
  • Cable modems
  • Wireless communications
  • Embedded control systems
  • White goods
  • Power meters
  • Intelligent instruments
  • PDAs and handheld equipment
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT811JTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000  
CAT811LTBI-GT3 Active
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000 $0.2467
CAT811MTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000  
CAT811RTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000  
CAT811STBI-GT3 Active
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000 $0.2467
CAT811TTBI-GT3 Active
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000 $0.2467
CAT811ZTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset SOT-123-4 527AF 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 25,310
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 1,244
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:29:28 MST 2015) : 3000
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:29:29 MST 2015) : 3000
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Datasheet: Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset
Rev. 2 (112.0kB)
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Voltages Monitored VCC Max (V) V(TO) Typ (V) IQ Typ (µA) Reset Active State Reset Timer Manual Reset Watchdog Timer Package Type
 Pb-free 
 Halide free 
 Active     Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset   1   5.5   4.63   8   Low   Yes   No   No   SOT-123-4 
 Pb-free 
 Halide free 
 Active     Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset   1   5.5   2.93   6   Low   Yes   No   No   SOT-123-4 
 Pb-free 
 Halide free 
 Active     Voltage Supervisor, 4-Pin, Push-Pull, Active Low, with Manual Reset   1   5.5   3.08   6   Low   Yes   No   No   SOT-123-4 
Previously Viewed Products
Clear List