feedback
Rate this webpage

Need
Support?


CAT803: Voltage Supervisor, Open Drain, Active Low

Overview
Specifications
Datasheet: 3-Pin Microprocessor Power Supply Supervisors
Rev. 34 (86kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The CAT803 is a uP supervisory circuits that monitor power supplies in digital systems. The CAT803 is a direct replacement for the MAX803 in applications operating over the industrial temperature range.

This device generates a reset signal, which is asserted while the power supply voltage is below a preset threshold level and for at least 140 ms after the power supply level has risen above that level. The underlying floating gate technology, Analog EEPROM used by ON Semiconductor, makes it possible to offer any custom reset threshold value. Seven industry standard threshold levels are offered to support +5.0 V, +3.3 V, +3.0 V and +2.5 V systems. The CAT803 has an open-drain RESET output (active LOW). The CAT803 requires a pull-up resistor on the reset output.

Fast transients on the power supply are ignored and the output is guaranteed to be in the correct state at Vcc levels as low as 1.0 V.

The CAT803 is available in both the compact 3-pin SOT-23 and SC70 packages.
Features
 
  • Precision monitoring of
    +5.0V (-5%, -10%, -20%),
    +3.3V (-5%, -10%),
    +3.0V (-10%) and
    +2.5V (-5%) power supplies
  • Offered in three output configurations:
    - CAT803: Open-Drain Active LOW reset
  • Direct replacements for the MAX803 in applications operating over the industrial temperature range
  • Reset valid down to VCC = 1.0 V
  • 6 μA power supply current
  • Power supply transient immunity
  • Industrial temperature range: -40˚C to +85˚C
  • Available in RoHS-compliant SOT-23 and SC70 packages
  • These Devices are Pb Free and are RoHS Compliant
Applications
  • Computers
  • Servers
  • Laptops
  • Cable modems
  • Wireless communications
  • Embedded control systems
  • White goods
  • Power meters
  • Intelligent instruments
  • PDAs and handheld equipment
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT803JSDI-GT3 Last Shipments
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000  
CAT803JTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
CAT803LSDI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000  
CAT803LTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
CAT803MSDI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000  
CAT803MTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
CAT803RSDI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000  
CAT803RTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
CAT803SSDI-GT3 Active
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000 $0.3333
CAT803STBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
CAT803TSDI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000  
CAT803TTBI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
CAT803ZSDI-GT3 Lifetime
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SC-70-3 419AB 1 Tape and Reel 3000  
CAT803ZTBI-GT3 Last Shipments
Pb-free
Halide free
Voltage Supervisor, Open Drain, Active Low SOT-23-3 527AG 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Chip1Stop   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 30,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 81,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 33,000
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 24,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:40:38 MST 2015) : 2025
ON Semiconductor   (2015-07-08) : 78,000
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 12,000
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:40:38 MST 2015) : 9000
Digikey   (2015-07-09) : <100
ON Semiconductor   (2015-07-08) : 27,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 27,000
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:40:38 MST 2015) : 21939
ON Semiconductor   (2015-07-08) : 24,000
Datasheet: 3-Pin Microprocessor Power Supply Supervisors
Rev. 34 (86kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Voltages Monitored VCC Max (V) V(TO) Typ (V) IQ Typ (µA) Reset Active State Reset Timer Manual Reset Watchdog Timer Package Type
 Pb-free 
 Halide free 
 Active     Voltage Supervisor, Open Drain, Active Low   1   5.5   2.93   6   Low   Yes   No   No   SC-70-3 
Previously Viewed Products
Clear List