LDO Regulator, 300 mA, 13V, Adjustable

Favorite

Overview

The CAT6201 is a 13 V rated 300 mA CMOS low dropout regulator that provides fast response time to load current and line voltage changes in an automotive environment.

CAT6201 features a low RON P-channel pass element with internal control circuitry which prevents reverse current flow should the voltage at VOUT exceed VIN as in the case of the car's battery voltage accidentally being applied to VOUT.

Thermal protection and current limiting circuitry combine to protect the pass device against faults and abuse. Current limiting is user controlled through a single resistor to ground. A fault output (FLT) provides an alert should an over-current event or thermal shutdown occur.

CAT6201 comes on-line gracefully even though it may be driving heavy capacitive loads thanks to built-in soft-start circuitry. Its output is protected against accidental connection to voltages greater than VIN and will not conduct current backwards into its supply.br>
CAT6201 is available in 8-pad 2 mm x 3 mm TDFN package.

  • Guaranteed 300 mA Continuous Output Current
  • Low Dropout Voltage of 250 mV Typical at 300 mA
  • Input Voltage Range: 3.3 V to 13.5 V
  • User Adjustable Output Voltage
  • User Programmable Current Limit
  • Fault Output to Indicate Under-voltage, Current Limiting or Thermal Shutdown has Occurred
  • Fault Blanking: 3 ms
  • VOUT Withstands Battery Fault Voltages of up to 14 V
  • Soft-Start Prevents Current Surges
  • Stable with Ceramic Output Capacitor
  • ±1.5% Output Voltage Initial Accuracy
  • ±2.5% Accuracy Over Temperature
  • Thermal Protection
  • 8 Pad TDFN Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

CAT6201VP2-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

3000

N

Single

Positive

Adj

0.3

3.3

13

0.25

0.16

52

-

Yes

Yes

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :