Digital Potentiometer (POT), Log Taper, 100-Tap

Favorite

Overview

The CAT5116 is a log-taper single digital POT designed as an electronic replacement for mechanical potentiometers

Ideal for automated adjustments on high volume production lines, Digital POTs are well suited for applications where equipment requiring periodic adjustment is either difficult to access or located in a hazardous or remote environment.

The CAT5116 contains a 100-tap series resistor array connected between two terminals RH and RL. An up/down counter and decoder that are controlled by three input pins, determines which tap is connected to the wiper, RW.
The wiper setting, stored in nonvolatile memory, is not lost when the device is powered down and is automatically reinstated when power is returned. The wiper can be adjusted to test new system values without effecting the stored setting.

Wiper-control of the CAT5116 is accomplished with three input control pins, CS, U/D, and INC. The INC input increments the wiper in the direction which is determined by the logic state of the U/D input. The CS input is used to select the device and also store the wiper position prior to power down.

The digital POT can be used as a three-terminal resistive divider or as a two-terminal variable resistor.

  • Automated product calibration
  • Remote control adjustments
  • Offset, gain and zero control
  • Audio volume control
  • Sensor adjustment
  • Motor controls and feedback systems
  • Programmable Analog Functions
  • Industrial Equipment
  • 100-position, log-taper potentiometer
  • Non-volatile EEPROM wiper storage
  • 10 nA ultra-low standby current
  • Single-supply operation: 2.5 V - 5.5 V
  • Increment Up/Down serial interface
  • Resistance value: 32 kΩ
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :