LED Driver, Constant Current, 4-Channel, with EZDim™

Favorite

Overview

The CAT4004 provides four matched low dropout current sources to drive LEDs. An external resistor on RSET sets the current in the LED channels. Each LED channel includes an individual control loop allowing the device to handle a wide range of LED forward voltages while still maintaining tight current matching.

The EN/DIM logic inputs supports device enable and a digital dimming interface for current setting of all LEDs. Six different current dimming ratios are available.

The device is aimed at 'direct drive' battery applications. It is required that the battery or voltage source have enough headroom to drive the LED forward voltage and current sink (>150 mV).

  • LCD Display Backlight
  • Mobile Phones
  • Digital Still Cameras
  • Four LED current sinks with tight matching
  • Low Dropout Driver 130 mV at 30 mA
  • No switching noise
  • Shutdown current < 1μA
  • LED current set by external resistor
  • Dimming via 1-wire EZDim™ interface
  • Thermal shutdown protection
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT4004VP2-GT3

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

3000

N

5.5

100

4

4

Price N/A

More Details

CAT4004VP2-T3

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

3000

N

5.5

100

4

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :