Single P-Channel Logic Level Power MOSFET -50V -130mA 10Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. -50V -130mA 10 Ohm Single P-Channel SOT-23 Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • DC-DC Converters
  • Load Switching
  • Power Management in portable and battery-powered products such as computers, printers, cellular and cordless telephones.
  • AEC Qualified
  • PPAP Capable
  • Miniature SOT-23 Surface Mount Package Saves Board Space
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BVSS84LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

-50

-

P-Channel

Single

20

2

-0.13

0.225

-

10000

-

2.2

30

$0.0814

More Details

Show More

1-25 of 25

Products per page

Jump to :