40 A, 200V NPN Bipolar Power Transistor

Favorite

Overview

The 40 A, 200 V NPN Bipolar Power Transistor is designed for high speed, high current and high power applications.

  • High DC current gain:
    hFE min. = 20 at IC = 12 A
  • Low VCE(sat), VCE(sat) max. = 0.6 V at IC = 8 A
  • Very fast switching times: TF max. = 0.4 µs at IC=25A
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUV21G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

Y

NPN

General Purpose

0.6

40

200

250

7

1.5

-

20

60

8

250

$13.3714

More Details

Show More

1-25 of 25

Products per page

Jump to :