Power 2A 400V NPN

Obsolete

Overview

The BUL44/BUL44F have an applications specific state-of-the-art die designed for use in 220 V line operated Switchmode Power supplies and electronic l ballasts. These high voltage/high speed transistors offer the following:

  • Improved Efficiency Due to Low Base Drive Requirements:
    High and Flat DC Current Gain hFE Fast Switching
    No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Full Characterization at 125°C
  • Tight Parametric Distributions are Consistent Lot-to-Lot
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BUL44
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUL44

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

14

34

-

100

Price N/A

More Details

BUL44G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.