NPN Bipolar Power Transistor

Favorite

Overview

This NPN Bipolar Power Transistor is specifically designed to sustain the large inrush current during either the start-up conditions or under a short circuit across the load.

  • Improved Efficiency Due to the Low Base Drive Requirements: High and Flat DC Current Gain hFE Fast Switching
  • Robustness Thanks to the Technology Developed to Manufacture this Device
  • Motorola "6 SIGMA" Philosophy Provides Tight and Reproducible Parametric Distributions
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUH100

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

15

-

23

100

Price N/A

More Details

BUH100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

15

-

23

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :