Small Signal MOSFET 200V 250mA 6 Ohm Single N-Channel TO-92

Favorite

Overview

Small Signal MOSFET 250 mA, 200 V, N-Channel

  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BS107A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

200

6000

N-Channel

Single

20

3

0.25

0.35

-

-

-

-

60

Price N/A

More Details

BS107AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

200

6000

N-Channel

Single

20

3

0.25

0.35

-

-

-

-

60

Price N/A

More Details

BS107ARL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

200

6000

N-Channel

Single

20

3

0.25

0.35

-

-

-

-

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :