P-Channel Power MOSFET, -75V, -68A, 8.5mΩ

Obsolete

Overview

BMS3004 is a P-Channel Power MOSFET, -75V, -68A, 8.5mΩ, TO-220F-3SG.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 6.5mΩ (typ)
  • Input capacitance Ciss = 13400pF (typ)
  • 4V drive

Tools and Resources

Product services, tools and other useful resources related to BMS3004
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BMS3004-1E

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

P-Channel

PowerTrench® T1

TO-220FP

Low-Medium Voltage

Logic

0

Single

0

-75

8.5

20

2.6

-68

40

-

11.4

-

300

13400

70

470

1000

740