4.0 A, 60 V NPN Bipolar Power Transistor

Favorite

Overview

The 4 A, 60 V PNP Bipolar Power Transistor is designed for lower power audio amplifier and low current, high speed switching applications. The BD787 and BD788 are complementary devices.

  • Low Collector-Emitter Sustaining Voltage VCEO(sus) 60 Vdc (Min) BD787, BD788
  • High Current-Gain Bandwidth Product fT = 50 MHz (Min) @ IC = 100 mAdc
  • Collector-Emitter Saturation Voltage Specified at 0.5, 1.0, 2.0 and 4.0 Adc
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD787

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.4

4

60

80

6

2

1.8

40

250

50

15

Price N/A

More Details

BD787G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

NPN

General Purpose

0.4

4

60

80

6

2

1.8

40

250

50

15

$0.2695

More Details

Show More

1-25 of 25

Products per page

Jump to :