4.0 A, 45 V PNP Power Bipolar Junction Transistor

Favorite

Overview

This series of plastic, medium-power 4.0 A PNP Power Bipolar Junction Transistors can be used for amplifier and switching applications. Complementary types are BD437 and BD441.

  • Amplification
  • High current switching
  • Current amplification
  • These Devices are Pb-Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD438G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

PNP

General Purpose

0.7

4

45

45

5

-

1.1

85

475

3

36

Price N/A

More Details

BD438TG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-225-3

NA

0

TUBE

50

N

PNP

General Purpose

0.7

4

45

45

5

-

1.1

85

475

3

36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :