Medium Power NPN Bipolar Power Transistor

Favorite

Overview

This series of plastic, medium-power NPN transistors can be used for amplifier and switching applications.

  • Pb-Free Packages are Available
  • Complementary Types are BD438 and BD442
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD435

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.5

4

-

-

-

-

-

85

475

3

36

Price N/A

More Details

BD435G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.5

4

32

32

5

-

1.1

85

475

3

36

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :