Power 25A 100V NPN

Favorite

Overview

...for general-purpose power amplifier and switching applications.

  • ESD Ratings: Machine Model C; >400VHuman Body Model 3B; >8000V
  • Epoxy Meets UL94 V-O at 1/8 inch
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD249C

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

1.5

6

-

-

-

-

-

25

-

3

125

Price N/A

More Details

BD249CG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

1.5

6

-

-

-

-

-

25

-

3

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :