2.0 A, 80 V, 25W NPN Bipolar Power Transistor

Favorite

Overview

The 2 A, 80 V, 25W NPN Bipolar Power Transistor is designed for use in 5.0 to 10 W audio amplifiers and drivers utilizing complementary or quasi complementary circuits. BD237 (NPN), BD234 (PNP) and BD238 (PNP) are complementary devices.

  • DC Current Gain hFE = 40 (Min) @ IC = 0.15 Adc
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD237

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.6

2

-

-

-

-

-

40

-

3

25

Price N/A

More Details

BD237G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

NPN

General Purpose

0.6

2

80

100

5

-

1.3

40

-

3

25

$0.3105

More Details

Show More

1-25 of 25

Products per page

Jump to :