1.0 A, 80 V PNP Bipolar Power Transistor

Favorite

Overview

The 3 A, 80 V PNP Bipolar Power Transistor is designed for use in 5.0 to 10 Watt audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • DC Current Gain - hFE = 40 (Min) @ IC = 0.15 Adc
  • BD180 is complementary with BD179
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD180

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.8

1

-

-

-

-

-

40

250

3

30

Price N/A

More Details

BD180G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

PNP

General Purpose

0.8

1

80

80

5

-

1.3

40

250

3

30

$0.3223

More Details

Show More

1-25 of 25

Products per page

Jump to :