3.0 A, 80 V Medium Power NPN Bipolar Power Transistor

Favorite

Overview

The Medium Power NPN Bipolar Power Transistor is designed for use in 5.0 to 10 Watt audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • DC Current Gain hFE = 40 (Min) @ IC = 0.15 Adc
  • BD179 is complementary with BD180
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD179

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.8

3

-

-

-

-

-

63

160

3

30

Price N/A

More Details

BD179G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.8

3

80

80

5

-

1.3

63

160

3

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :