1.5 A, 60 V PNP Bipolar Power Junctions Transistor

Favorite

Overview

This series of plastic, medium-power PNP bipolar junction transistors are designed for use in audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Audio amplification
  • Audio amplifiers
  • Min DC Current Gain - hFE = 100 @ IC = 0.15 A
  • BD136, BD138, BD140 are complementary with BD135, BD137, BD139
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13816S

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

-

BULK

2000

N

PNP

General Purpose

0.5

1.5

60

60

5

-

1

100

250

-

12.5

Price N/A

More Details

BD13816STU

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

1.5

60

60

5

-

1

100

250

-

12.5

$0.2107

More Details

Show More

1-25 of 25

Products per page

Jump to :