1.5 A, 60 V NPN Power Bipolar Junction Transistor

Favorite

Overview

This series of plastic, medium-power NPN power bipolar junction transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Audio amplification
  • Audio amplifiers
  • Minimum DC Current Gain - hFE = 100 @ IC = 0.15 A
  • BD135, BD137, BD139 are complementary with BD136, BD138, BD140
  • These are Pb-Free Devices
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13716S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

NPN

General Purpose

0.5

1.5

60

60

5

-

1

100

250

-

12.5

Price N/A

More Details

BD13716STU

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

Y

NPN

General Purpose

0.5

1.5

60

60

5

-

1

100

250

-

12.5

$0.2829

More Details

Show More

1-25 of 25

Products per page

Jump to :