1.5 A, 45 V PNP Bipolar Power Transistor

Favorite

Overview

This series of plastic, medium-power PNP transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • DC Current Gain - hFE = 40 (Min) @ IC = 0.15 Adc
  • BD 136, 138, 140 are complementary with BD 135, 137, 139
  • Pb-Free Package is Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD136

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

0.5

1.5

-

-

-

-

-

40

250

-

12.5

Price N/A

More Details

BD136G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

PNP

General Purpose

0.5

1.5

45

45

5

-

1

40

250

-

12.5

$0.38

More Details

Show More

1-25 of 25

Products per page

Jump to :