1.5 A, 45 V PNP Power Bipolar Junction Transistor

Favorite

Overview

This series of plastic, 1.5 A, 45 V PNP Power Bipolar Junction Transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • General use
  • General use
  • Minimun DC Current Gain - hFE = 100 @ IC = 0.15 A
  • BD136, BD138, BD140 are complementary with BD135, BD137, BD139 respectively
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13616S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

PNP

General Purpose

0.5

1.5

45

45

5

-

1

100

250

-

12.5

Price N/A

More Details

BD13616STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

1.5

45

45

5

-

1

100

250

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :