1.5 A, 45 V PNP Bipolar Junction Medium Power Transistor

Favorite

Overview

This series of plastic, medium-power PNP transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • General use
  • General use
  • Minimun DC Current Gain - hFE = 63 @ IC = 0.15 A
  • BD136, BD138, BD140 are complementary with BD135, BD137, BD139 respectively
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13610S

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

PNP

General Purpose

0.5

1.5

45

45

5

-

1

63

160

-

12.5

$0.2119

More Details

BD13610STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.5

1.5

45

45

5

-

1

63

160

-

12.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :