PNP General Purpose Amplifier

Favorite

Overview

This device is designed for applications requiring extremely high current gain at collector currents to 300 mA. Sourced from Process 68.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCX71K

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

PNP

General Purpose

0.55

0.5

45

45

5

0.6

0.6

380

630

-

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :