General Purpose Transistor

Obsolete

Overview

  • Moisture Sensitivity Level: 1
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BCX71J
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BCX71JLT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

-

General Purpose

-

-

45

-

-

-

-

250

460

-

0.35

Price N/A

More Details

BCX71JLT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

PNP

General Purpose

-

-

45

-

-

-

-

250

460

-

0.35