NPN General Purpose Amplifier

Favorite

Overview

This device is designed for general purpose amplifier applications at collector currents to 300 mA. Sourced from Process 10.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCW71

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.25

0.5

45

50

5

0.85

0.6

110

220

330

0.35

$0.0507

More Details

Show More

1-25 of 25

Products per page

Jump to :