NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • High Current: IC = -1.0 Amp
  • The SOT-23 Package can be soldered using wave or reflow.
  • SOT-23 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die.
  • Available in 12 mm Tape and Reel Use BCP69T1 to order the 7 inch/1000 unit reel. Use BCP69T3 to order the 13 inch/4000 unit reel.
  • NPN Complement is BCP68
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCW65ALT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.7

0.8

32

60

5

2

-

100

250

100

0.225

$0.0215

More Details

BCW65CLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

-

General Purpose

0.7

0.8

32

-

-

-

-

250

630

100

0.225

Price N/A

More Details

BCW65CLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.7

0.8

32

60

5

2

-

250

630

100

0.225

$0.0208

More Details

Show More

1-25 of 25

Products per page

Jump to :